HUBBELL POWER SYSTEMS
Image of C4002364 "H.M." Tool/Boom Cleaner

"H.M." Tool/Boom Cleaner

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4002364

Moisture Eater II contains no water and dissolves water in its presence. In fact, it removes twice as much water as the original Moisture Eater. Without undue worry about wasting the chemical, you can take the time necessary to thoroughly clean tools. This is because the unique formula of Moisture Eater II gives it a much lower evaporation rate than the original formula and other hot-line tool cleaners. Expect drying times from 10 to 20 minutes. The new formula consists of two solvents: One for oils, waxes and silicone-type contamination- one for moisture contamination. This combination is ideally suited for cleaning hotline tools. A by-product of citrus fruit, one component is biodegradable. And the other component protects it from decomposing until used. Plus, the reformulation eliminates chlorinated solvents harmful to the Earth’s ozone layer. For more technical details, refer to Material Safety Data Sheet ABC/C56.

  • Strong solvent for water and conductive contaminants
  • Orange scent from citrus-based biodegradable component
  • Removes twice as much water as the original Moisture Eater

General

Catalog Number

C4002364

EU RoHS Indicator

No

Style

Moisture Eater II Cleaner

Dimensions

Weight

8.761 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

105