text.skipToContent text.skipToNavigation

Hotstick Wiping Cloth

By CHANCE Utility 

Catalog ID: M1904

By CHANCE Utility
Catalog ID:  M1904
Silicone impregnated cloths are used to wipe down mildly contaminated Epoxiglas, removing dust and dirt, and depositing a thin protective film on the surface of the tool. They give an added measure of protection when used after recoating with gloss restorer.

More Options

Product Details

General

Style Hotstick Wiping Cloth
UPC 096359043966

Dimensions

Weight 0.098 lb

Logistics

Carton Quantity 100
Pallet Quantity 3600