HUBBELL POWER SYSTEMS
Image of H30462 Disconnect Head only for 1.5 in diameter Hotsticks

Disconnect Head only for 1.5 in diameter Hotsticks

Brand: CHANCE Lineman Grade Tools

Catalog ID: H30462

Replacement Disconnect Head.

  • Used for opening and closing Cutouts and Disconnect Switches, or installing and removing open-link fuses
  • Available in three types: switch head, disconnect head, or spliced disconnect head

General

Catalog Number

H30462

EU RoHS Indicator

No

Style

Disconnect Head; 1.5" (38 mm)

UPC

096359040040

Dimensions

Weight

2 lb

Weight Metric

0.9 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No