HUBBELL POWER SYSTEMS
HPS_ID_C4031996_PRODIMAGE
HPS_ID_C4031996_PRODIMAGE

Plastic Universal Head, 1-1/4”

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031996

HEAD, PLASTIC UNIVERSAL, Sized to retrofit over 1-1/4" diameter Epoxiglas ™ hot line tools, plastic head is available in kit form for shop installation. It is intended for users concerned about hotsticks with metal ferrules that could draw an arc or effect a short circuit in close-clearance worksites. The kit includes a black plastic (glass-filled nylon) ferrule with splines to accept Universal Tool Accessories, a thumbscrew to hold the accessory in use, two drive screws and an instruction tag. Simple procedure requires attaching ferrule to pole with Epoxiglas Bond Kit H1917, drilling through holes and installing the drive screws.

Product details

General

Catalog Number

C4031996

EU RoHS Indicator

No

Style

Plastic Universal Head; 1.25" (32 mm)

UPC

096359019596

Dimensions

Weight

0.4 lb

WeightMetric

0.1 kg

Resources and downloads

Specifications