HUBBELL POWER SYSTEMS
Image of C4170147 Lineman’s Tool Bag, 22” L X 11” W X 11” D
Buy America(n) Qualified

Lineman’s Tool Bag, 22” L X 11” W X 11” D

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170147

Plywood bottom covered inside and out with metal skids on bottom of bag. Has full separating heavy duty zipper, heavy webbing handles, completely around the bag, and full 4-inch pocket on the inside.

  • 22 in (558 mm) L x 11 in (279 mm) W x 11 in (279 mm) D
  • Plywood bottom covered inside and out with metal skids on bottom of bag
  • Full separating heavy duty zipper and heavy webbing handles around bag
  • Full 4 in (101 mm) pocket on inside