text.skipToContent text.skipToNavigation

Temporary Grounding Storage Bag, 28” L X 12” W X 15” D

by CHANCE Utility 

Catalog ID: T6000865

Easy-to-see, bright-yellow protective bag is made of double vinyl-laminated open-weave nylon cloth…lightweight and durable with nylon stitching throughout. Plywood bottom is covered inside and out with metal skids on bottom of bag. Full-separating closure constructed with heavy-duty snaps and heavy webbing handles.

Product Details

General

EU RoHS Indicator No
Type Container
UPC 096359061205

Dimensions

Weight 3.92 lb

Resources/Downloads