HUBBELL POWER SYSTEMS
Image of P62112 Tool Bag, 13 ft (3,962 mm) X 7.5 in (190 mm)

Tool Bag, 13 ft (3,962 mm) X 7.5 in (190 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P62112

TOOL BAG, 13 ft L X 7.5 in W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P62112

EU RoHS Indicator

No

Type

Container

UPC

096359050377

Dimensions

Length

13 ft

Length Metric

3.9 m

Weight

2.9 lb

Weight Metric

1.3 kg

Width

7.5 in

Width Metric

190.5 mm

Certifications And Compliance

EU RoHS Indicator

No