HUBBELL POWER SYSTEMS
Image of T4033343 Tool Bag, 17 ft (5,181 mm) X 6 in 152 mm)

Tool Bag, 17 ft (5,181 mm) X 6 in 152 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4033343

waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

T4033343

Type

Container

UPC

096359492849

Dimensions

Length

204 in

Weight

2 lb