HUBBELL POWER SYSTEMS
Tool Bag, 5 ft 10 in (1,778 mm) X 7.5 in (190 mm)
Image of P6215 Tool Bag, 5 ft 10 in (1,778 mm) X 7.5 in (190 mm)

Tool Bag, 5 ft 10 in (1,778 mm) X 7.5 in (190 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6215

TOOL BAG, 5 ft 10 in L X 7.5 in W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P6215

EU RoHS Indicator

No

Type

Container

UPC

096359050414

Dimensions

Length

5 ft 10 in

Length Metric

1.7 m

Weight

2.9 lb

Weight Metric

1.3 kg

Width

7.5 in

Width Metric

190.5 mm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

600