text.skipToContent text.skipToNavigation

Cradle, Insulator 11'4"

By CHANCE Utility 

Catalog ID: C4010015

By CHANCE Utility
Catalog ID:  C4010015
This Chance Cradle is used for making insulator changes on lines energized up to and including 500 kV. It is used to lower insulator strings on deadend and swinging-corner construction, and to raise the insulators on long suspension units. Heat-treated aluminum castings, durable Epoxiglas®- poles, and steel hardware combine to make the cradle a strong and dependable piece of equipment. The aluminum castings are a weight-saving feature providing ease in handling. The deep "trough" design of the cradle holds the insulator string securely and prevents accidental dropping of the string while the slotted insulator-retaning plate secures the top insulator of the string. The insulator-laden cradle can be raised or lowered for easier insulator changes using a bail attached to a link stick. Hooks are furnished for installing and removing the deadend tool from insulator yokes.
  • Tested per OSHA & ASTM F711
  • For making insulator changes on lines energized up to and including 500 kV
  • Also for lowering insulator strings on deadend and swinging-corner construction, and to raise the insulators on long suspension units
  • Heat-treated aluminum castings, durable Epoxiglas ™ poles, and steel hardware Aluminum castings are lightweight for easy handling
  • Deep “trough” design holds insulator string securely
  • Also prevents accidental dropping of the string as the slotted insulator-retaining plate secures the top insulator of the string
  • Raise or lower for easier insulator changes with a bail attached to a link stick
  • Hooks are furnished for installing and removing deadend tool from insulator yokes

More Options

Product Details

General

EU RoHS Indicator No
Style Trough-Design; for 345 kV to 500 kV
UPC 096359017431

Dimensions

Length 136 in
LengthMetric 345.4 mm
Weight 27 lb
WeightMetric 12.2 kg

Resources and Downloads