HUBBELL POWER SYSTEMS
Image of H47146 Roller Link Stick, 82 in (2.0 m), 1.25 in (32 mm) dia.
Buy America(n) Qualified

Roller Link Stick, 82 in (2.0 m), 1.25 in (32 mm) dia.

Brand: CHANCE Lineman Grade Tools

Catalog ID: H47146

ROLLER TYPE LINK STICK-1.25X82 1000LBRWL, The Roller Link Stick is used to spread and hold conductors aside at midspan when relocating poles. It is applied to the conductor at the pole and pulled to position by a hand line attached to the butt ring. The handline should be secured by a temporarily installed screw anchor or other fixed object. The tool is also used for measuring conductor-to-ground clearance by attaching a measuring tape or length of rope to the butt ring. Poles for Roller Link Sticks are 13/4 inches …rotating the pole closes the hook … leaving the head free to roll along the conductor.

  • Tested per OSHA & ASTM F711
  • For spreading and holding conductors at midspan when relocating poles
  • Applied to conductor at pole and pulled to position by hand line on butt ring
  • Handline should be secured by a temporarily installed screw anchor or other fixed object
  • Also used for measuring conductor-to-ground clearance by attaching measuring tape or length of rope to butt ring
  • 1-1/4” pole
  • Rotating the pole closes the hook, leaving head free to roll along the conductor