HUBBELL POWER SYSTEMS
Image of C4012177 Heavy Duty Two-Pole Strain Carrier, 10 ft (3.0 m)

Heavy Duty Two-Pole Strain Carrier, 10 ft (3.0 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4012177

HD DUTY TWO-POLE STRAIN CARRIER, NPL 7', Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment. Yokes are fabricated from high-strength aluminum plate and include a steel chain assembly for anchoring the back plate to the structure. Conductor-end yoke includes a hook and three machined sockets (C401-1860, -1892, -1894). Two-pole Strain Carriers relieve strain from an insulator string to permit removal from energized lines. Normally used on a single string of insulators, these carriers sometimes are used for multiple strings where conductor-end hardware permits attachment.

  • Tested per OSHA & ASTM F711
  • Relieve strain from an insulator string to permit removal from energized lines
  • Normally used on a single string of insulators
  • Also used for multiple strings where conductor-end hardware permits attachment
  • Available here as complete assemblies – separate components may also be ordered
  • Yokes are fabricated from high-strength aluminum plate
  • Feature a steel chain assembly for anchoring the back plate to the structure
  • Conductor-end yoke includes a hook and a machined socket (C4011894)

General

Catalog Number

C4012177

EU RoHS Indicator

No

Style

Two Pole Strain Carrier - Transmission

UPC

096359017790

Dimensions

Length

120 in

Length Metric

3048 mm

Maximum Distance Between Yokes

129 in

Maximum Distance Between Yokes Metric

327.6 cm

Minimum Distance Between Yokes

95 in

Minimum Distance Between Yokes Metric

241.3 cm

Weight

89 lb

Weight Metric

40.4 kg

Electrical Ratings

Voltage - Maximum

302000 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No