HUBBELL POWER SYSTEMS
Structure End Yoke Assembly for Two-Pole Strain Carriers
Image of C4011721 Structure End Yoke Assembly for Two-Pole Strain Carriers

Structure End Yoke Assembly for Two-Pole Strain Carriers

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4011721

Two-pole yokes can be ordered separately to make up any of the two pole strain carriers. The yokes are fabricated of high strength (.75" and 1" thick) aluminum plate. The yokes have 26" width between the center of the adjustable strain poles used with them. Maximum load ratings are 15,000 pounds per insulator string.

  • Can be ordered separately to make two pole strain carriers
  • Yokes are fabricated of high strength (3/4"- and 1"-thick) aluminum plate
  • Yokes have 26" width between center of adjustable strain poles used with them
  • Maximum load ratings are 15,000 lbs. per insulator string

General

Catalog Number

C4011721

Style

Two Pole Strain Carrier - Accessories

UPC

096359017646

Dimensions

Dimensions

42.56 in x 11.88 in x 5.94 in

Dimensions Metric

1081 mm x 302 mm x 151 mm

Height

5.94 in

Height Metric

151 mm

Length

42.56 in

Length Metric

1081 mm

Weight

26 lb

Weight Metric

11.8 kg

Width

11.88 in

Width Metric

302 mm

Logistics

Pallet Quantity

15