
Brand: CHANCE Lineman Grade Tools
Catalog ID: SPM29471
Catalog Number
SPM29471
EU RoHS Indicator
No
Style
Accessories
UPC
096359053088
Dimensions
3.75 in x 3 in x 1.5 in
Dimensions Metric
95 mm x 76 mm x 38 mm
Height
1.5 in
Height Metric
38 mm
Length
3.75 in
Length Metric
95 mm
Weight
2 lb
Weight Metric
0.9 kg
Width
3 in
Width Metric
76 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No