HUBBELL POWER SYSTEMS
Image of C4012215 Adjustable Strain Pole, 12 ft (3.6 m), 5 Pins

Adjustable Strain Pole, 12 ft (3.6 m), 5 Pins

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4012215

Key to many transmission and EHV maintenance jobs, these hot-line tools help support conductors while insulators are removed and replaced. Adjustable strain poles can be used with yoke plates and hook assemblies at the conductor and structure ends of suspension, V-string or deadend insulator strings. To support the hot-end trunnions or hooks, five stainless steel crosspins are located at 6" intervals on the 2"-diameterEpoxiglas® poles. To engage deadend and suspension yokes at the hot end also requires the adjustable pole clamp of heat-treated aluminum. This pole clamp can be unlocked and positioned by hotsticks. On the cold end, a high-strength steel strain-jack with bronze tongue provides take-up with a ratchet wrench and trunnions. Wrench and trunnions must be ordered as separate items. Standard strain jack furnished with each strain pole provides 12" of adjustment. Longer strain jacks (for 24" or 36" of take-up) and extra pole clamps also may be ordered.

  • Tested per OSHA & ASTM F711
  • For many transmission and EHV maintenance applications
  • Help support conductors while insulators are removed and replaced
  • Used with yoke plates and hook assemblies at the conductor
  • Also used for structure ends of suspension, V-string or deadend insulator strings
  • 5 stainless-steel crosspins are located at 6" intervals on the 2"-diameterEpoxiglas® poles to support hot-end trunnions or hooks
  • Engaging deadend and suspension yokes at the hot end also require the adjustable, heat-treated aluminum pole clamp
  • Pole clamp can be unlocked and positioned by hotsticks
  • On cold end, a high-strength steel strain-jack with bronze tongue provides take-up with a ratchet wrench (see page 2257) and trunnions (page 2255)) (Wrench and trunnions must be ordered as separate items)
  • Standard strain jack included with each strain pole provides 12" of adjustment

General

Catalog Number

C4012215

EU RoHS Indicator

No

Style

Adjustable

UPC

096359234821

Dimensions

Dimension - L Length Overall mm

3.9 m

Dimension - Length Overall inch

13.0 ft

Dimensions

154 in x 7 in x 6 in

Dimensions Metric

3912 mm x 178 mm x 152 mm

Height

6 in

Height Metric

152 mm

Length

154 in

Length - Insulated Section

102 in

Length - Insulated Section Metric

259.8 cm

Length Metric

3912 mm

Lengths - Extended

158

Weight

30 lb

Weight Metric

13.6 kg

Width

7 in

Width Metric

178 mm

Electrical Ratings

Voltage - Maximum

362 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1