HUBBELL POWER SYSTEMS
HPS_ID_C4000612_PRODIMAGE
HPS_ID_C4000612_PRODIMAGE

Fixed Strain Pole, 9 ft 5 in (2.8 m), Butt Swivel and Clevis

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4000612

C6010260.

  • Tested per OSHA & ASTM F711
  • Accommodate a wide range of yoke plate designs and hole spacings
  • Both Strain Poles, of 2"-dia. Epoxiglas ™ construction, offer 12,000-pounds maximum load capacity with a 1" wide clevis for aluminum conductor yoke plates
  • Commonly used in deadend rigging, for “V” strings and restrained angles, poles offer two clevis lengths and overall lengths

Product details

General

Catalog Number

C4000612

EU RoHS Indicator

No

Style

For Bundle Conductor Yoke Plates

UPC

096359016694

Working Load Limit

12,000 lb

Working Load Limit Metric

5,443 kg

Dimensions

Dimension - L Length Overall mm

2,870 kg

Dimension - Length Overall inch

113 in

Dimensions

120 in x 4.38 in x 4.38 in

Dimensions Metric

304.8 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

120 in

Length Metric

304.8 mm

Weight

14 lb

WeightMetric

6.3 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads