text.skipToContent text.skipToNavigation

Flexible Insulated Wrench, W/ 1/2" Sq. Plug And Univ. Head - Hole Through Ferrule For 5/8" Turning Rod, 6'3"

By CHANCE Utility 

Catalog ID: H18915

By CHANCE Utility
Catalog ID:  H18915
FLEXIBLE INSULATED WRENCH 6FT 3IN W/UNIV, These wrenches are used for tightening nuts on hardware fittings on high-voltage lines. The coil spring around the universal joint has just the proper degree of flexibility so that the operator has control over the socket at various angles. Spring is easily removed for lubricating. Wrenches are made to fit any .5-inch square-shank socket. Chance sockets are deep throated and accurately broached. All wrenches are mounted on 1.5" diameter Epoxiglas® poles.

More Options

Product Details

General

EU RoHS Indicator No
Storage Bag Included? P643-6 (Bag not included. Must be ordered separately.)
Torque Rating 40 ft-lbs
UPC 096359039433

Dimensions

Length 75 in
Weight 5.39 lb

Resources and Downloads