HUBBELL POWER SYSTEMS
Image of 236ELA36 35 kV Class Large Interface Elbow Arrester (29 kV MCOV)
* Representative image
Image of 236ELA36 35 kV Class Large Interface Elbow Arrester (29 kV MCOV)
play
play

35 kV Class Large Interface Elbow Arrester (29 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 236ELA36

ELBOW ARRESTER, 35KV 29 MCOV, Mates with IEEE Std. 386, Interface 9

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

236ELA36

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Type

Underground Arresters

UPC

096359695363

Dimensions

Dimensions

16.688 in x 9.250 in x 4.50 in

Height

4.5 in

Length

16.688 in

Weight

9.4 lb

Width

9.25 in

Electrical Ratings

Duty Cycle

36 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 117.4 kV @ 1.5 kA
  • 100.5 kV @ 3 kA
  • 107.2 kV @ 5 kA
  • 120.7 kV @ 10 kA
  • 139.4 kV @ 20 kA
  • 174.3 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

84.5 kV

MCOV

29 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

64

Standard Package

1

Media

Videos

play
Hubbell Power Systems Elbow Arrester
play
Hubbell Power Systems Metal Oxide Varistor