HUBBELL POWER SYSTEMS
35 kV Class Small Interface Elbow Arrester (19.5 kV MCOV)
Image of 235ELA24 35 kV Class Small Interface Elbow Arrester (19.5 kV MCOV)

35 kV Class Small Interface Elbow Arrester (19.5 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 235ELA24

Elbow Arrester, 35KV 19.5 MCOV, Mates with IEEE Std. 386, Interface 7B

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

235ELA24

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359433415

Dimensions

Dimensions

10.375 in x 3.625 in x 12.875 in

Height

12.875 in

Length

10.375 in

Weight

5.2 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

24 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 71.5 kV @ 1.5 kA
  • 76.5 kV @ 3 kA
  • 82 kV @ 5 kA
  • 90.5 kV @ 10 kA
  • 106.5 kV @ 20 kA
  • 138 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

63 kV

MCOV

19.5 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

64

Standard Package

1