HUBBELL POWER SYSTEMS
Image of 235ELA30 35 kV Class Small Interface Elbow Arrester (24.4 kV MCOV)
Image of 235ELA30 35 kV Class Small Interface Elbow Arrester (24.4 kV MCOV)
play
play
Buy America(n) Qualified

35 kV Class Small Interface Elbow Arrester (24.4 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 235ELA30

Elbow Arrester, 35KV 24 MCOV, Mates with IEEE Std. 386, Interface 7B

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

235ELA30

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Type

Underground Arresters

UPC

096359433439

Dimensions

Height

13.7 in

Maximum Operating Altitude

6000 ft

Weight

6.5 lb

Electrical Ratings

Duty Cycle

30 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 81 kV @ 1.5 kA
  • 88.5 kV @ 3 kA
  • 94.5 kV @ 5 kA
  • 108 kV @ 10 kA
  • 131.5 kV @ 20 kA
  • 159 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

74 kV

MCOV

24.4 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

64

Standard Package

1

Media

Videos

play
Hubbell Power Systems Elbow Arrester
play
Hubbell Power Systems Metal Oxide Varistor