HUBBELL POWER SYSTEMS
Image of 215PLA10 15kV Parkingstand Arrester (8.4 kV MCOV)

15kV Parkingstand Arrester (8.4 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 215PLA10

Deadfront Parkingstand Arrester, 15kV 8.4 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Bracket Type

Parkingstand Bracket

Catalog Number

215PLA10

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359531272

Dimensions

Dimensions

12.688 in x 9.625 in x 4.625 in

Height

4.625 in

Length

12.688 in

Weight

4.6 lb

Width

9.625 in

Electrical Ratings

Duty Cycle

10 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 27 kV @ 1.5 kA
  • 29.5 kV @ 3 kA
  • 31.5 kV @ 5 kA
  • 36 kV @ 10 kA
  • 41.5 kV @ 20 kA
  • 53 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

24 kV

MCOV

8.4 kV

Certifications And Compliance

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Configuration

Bracket Type

Parkingstand Bracket

Logistics

Carton Quantity

1

Pallet Quantity

108

Standard Package

1