HUBBELL POWER SYSTEMS
Image of 635BIP 600A 35kV Class Basic Insulating Plug w/ Stud
Image of 635BIP 600A 35kV Class Basic Insulating Plug w/ Stud
play

600A 35kV Class Basic Insulating Plug w/ Stud

Brand: Hubbell Power Systems

Catalog ID: 635BIP

35kV Basic Insualting Plug for Deadbreak T-Body Kits (600A)

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

635BIP

Product Type

Basic Insulating Plug

Type

Basic Insulating Plug (BIP)

UPC

096359738602

Dimensions

Dimensions

8.000 in x 6.000 in x 4.000 in

Height

4 in

Length

8 in

Weight

1.36 lb

Width

6 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV