text.skipToContent text.skipToNavigation

Connecting Plug

By Hubbell Power Systems 

Catalog ID: 625CP

By Hubbell Power Systems
Catalog ID:  625CP
25/28 kV 600 Amp Connecting Plug.
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

EU RoHS Indicator No
Type 600 Amp Dead Break
UPC 096359393153

Dimensions

Weight 2.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 600 A
kV Class 15 kV

Logistics

Standard Package 1

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)