Brand: Hubbell Power Systems
Catalog ID: 625ETPN38J
Catalog Number
625ETPN38J
EU RoHS Indicator
No
Material Type
Non-Standard
Type
600 Amp Dead Break
UPC
096359647997
With Seal Kit
Yes
With Test Point
No
Weight
9.15 lb
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
kV Class
25/28 kV
Solid or Compacted Conductor
900
Stranded or Compressed Conductor
700/750
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
With Seal Kit
Yes
With Test Point
No
Pallet Quantity
64
Standard Package
1