text.skipToContent text.skipToNavigation

25kV Deadbreak Junction 900A

By Hubbell Power Systems 

Catalog ID: 925J4U

By Hubbell Power Systems
Catalog ID:  925J4U
900A Deadbreak Junction with all copper current carrying componets. 4pt with U-straps
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Type Junctions
UPC 096359393825

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21.5 kV
Current Rating 900 A
kV Class 25/28 kV;15 kV

Logistics

Pallet Quantity 63
Standard Package 1

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)