HUBBELL POWER SYSTEMS
Image of C6001927 35kV Large Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable
Image of C6001927 35kV Large Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable
play
Buy America(n) Qualified

35kV Large Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable

Brand: Chance Lineman Tools & Equipment

Catalog ID: C6001927

35kV Large Interface URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable

  • 35kV large interface elbow ground set for single phase URD switches & transformers
  • Includes (1) 35kV large interface yellow elbow and probe, (6ft.) 1/0 yellow grounding cable, and (1) T6000466 C-clamp
  • Fault current rating of 10kA for 10 cycles per IEEE 386

Product details

General

Catalog Number

C6001927

EU RoHS Indicator

No

UPC

096359023968

Dimensions

Weight

10.78 lb

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

kV Class

35 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding