HUBBELL POWER SYSTEMS
Image of C6000759 15 kV 3 Phase URD Elbow Grounding Set with three 6 ft (1.8 m) Yellow 2/0 Grounding Cables

15 kV 3 Phase URD Elbow Grounding Set with three 6 ft (1.8 m) Yellow 2/0 Grounding Cables

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000759

15kV 3 Phase URD Elbow Grounding Set with three 6ft. Yellow 2/0 Grounding Cables

  • 15kV elbow ground set for three phase URD switches & transformers
  • Includes (3) 15kV yellow elbows and probes, (3 x 6ft.) 2/0 yellow grounding cables, and (1) T6000466 C-clamp
  • Fault current rating of 10kA for 10 cycles per IEEE 386

General

Catalog Number

C6000759

EU RoHS Indicator

No

UPC

096359023623

Dimensions

Weight

16.17 lb

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

27