HUBBELL POWER SYSTEMS
Image of T6003092 25 kV & 35 kV small interface URD Grounded Parking Bushing Set with 4 ft (1.2 m) Yellow 1/0 Grounding Cable

25 kV & 35 kV small interface URD Grounded Parking Bushing Set with 4 ft (1.2 m) Yellow 1/0 Grounding Cable

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6003092

25 & 35kV small interface URD Grounded Parking Bushing Set with 4ft. Yellow 1/0 Grounding Cable

  • 25 and 35kV small interface parking stand bushing ground set for single phase URD switches & transformers
  • Includes (1) 25 & 35kV small interface loadbreak bushing, (4ft.) 1/0 yellow ground cable, and (1) T6000466 C-clamp
  • Tin-plated copper connectors joins cable to the bushing
  • Fault current rating of 10kA for 10 cycles per IEEE 386

General

Catalog Number

T6003092

EU RoHS Indicator

No

UPC

096359372066

Dimensions

Length

4 ft

Weight

8 lb

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

kV Class

25 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

40