HUBBELL POWER SYSTEMS
Image of 225BI Load Break Bushing Insert, 25kV

Load Break Bushing Insert, 25kV

Brand: Hubbell Power Systems

Catalog ID: 225BI

Load Break Bushing Insert, 200 Amp, 25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

225BI

EU RoHS Indicator

No

Material Type

Standard

Type

200Amp Load Break

UPC

096359391586

Dimensions

Dimensions

8.625 in x 3.750 in x 3.750 in

Height

3.75 in

Length

8.625 in

Weight

1.87 lb

Width

3.75 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

19 kV

Current Rating

200 A

kV Class

25/28 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

640

Standard Package

20