Brand: Hubbell Power Systems
Catalog ID: 215LE57J
Catalog Number
215LE57J
EU RoHS Indicator
No
Integral Seal
No
Material Type
Non-Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359573685
With Seal Kit
Yes
With Test Point
No
Cable Insulation Diameter Maximum
1.135 in
Cable Insulation Diameter Minimum
0.76 in
Weight
3.25 lb
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
kV Class
15 kV
Cable Insulation Diameter Range
0.760 - 1.135
Solid or Compacted Conductor
4/0
Stranded or Compressed Conductor
3/0
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
With Seal Kit
Yes
With Test Point
No
Pallet Quantity
120
Standard Package
20