
Brand: Hubbell Power Systems
Catalog ID: 215LE45J
Catalog Number
215LE45J
Connector Type
Bi-Metal
Integral Seal
No
Material Type
Non-Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359509035
With Seal Kit
Yes
With Test Point
No
Cable Insulation Diameter Maximum
0.905 in
Cable Insulation Diameter Minimum
0.635 in
Dimensions
7.50 in x 2.875 in x 9.00 in
Height
9 in
Length
7.5 in
Weight
3.25 lb
Width
2.875 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Cable Insulation Diameter Range
0.635 - 0.905
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
Connector Type
Bi-Metal
With Seal Kit
Yes
With Test Point
No
Pallet Quantity
120
Standard Package
20