HUBBELL POWER SYSTEMS
Image of 215LE56 15 kV, Load Break Elbow w/ Bimetal Contact
Image of 215LE56 15 kV, Load Break Elbow w/ Bimetal Contact
play
play
play

15 kV, Load Break Elbow w/ Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 215LE56

Load Break Elbow, 200 Amp, 15 kV, Long Bimetal Contact, Cable Insulation Diameter range = 0.760 - 1.135 inches, 3/0 Solid or Compacted and 2/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

215LE56

Connector Type

Bi-Metal

Integral Seal

No

PROBELOK ? Connectors

No

Type

200Amp Load Break

UPC

096359525158

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.135 in

Cable Insulation Diameter Minimum

0.76 in

Weight

2.75 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.760 - 1.135

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Logistics

Pallet Quantity

240

Standard Package

20

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
play
Hubbell Power Systems 200A Loadbreak Elbow Installation
play
Hubbell Power Systems In Depth: Loadbreak Probes
play
Hubbell Power Systems 200A Integral Seal Load Break Elbow
play
Hubbell Power Systems In Depth: Loadbreak Ordering Page
play
200A Loadbreak Elbow Fault Closure
play
Hubbell Power Systems Loadbreak Elbow Installation
play
Hubbell Power Systems Loadbreak Connector Elbow Installation