Brand: Hubbell Power Systems
Catalog ID: 215LE58
Catalog Number
215LE58
Connector Type
Bi-Metal
EU RoHS Indicator
No
Integral Seal
No
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359500834
With Seal Kit
No
With Test Point
No
Cable Insulation Diameter Maximum
1.135 in
Cable Insulation Diameter Minimum
0.76 in
Dimensions
9.00 in x 9.00 in x 4.00 in
Height
4 in
Length
9 in
Weight
2.75 lb
Width
9 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Cable Insulation Diameter Range
0.760 - 1.135
Solid or Compacted Conductor
250
Stranded or Compressed Conductor
4/0
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
240
Standard Package
20