



Brand: Hubbell Power Systems
Catalog ID: 215LE54
Catalog Number
215LE54
Connector Type
Bi-Metal
Integral Seal
No
Material Type
Standard
PROBELOK ? Connectors
No
Product Type
Elbows
Type
200Amp Load Break
UPC
096359522393
With Seal Kit
No
With Test Point
No
Cable Insulation Diameter Maximum
1.135 in
Cable Insulation Diameter Minimum
0.76 in
Dimensions
7.50 in x 2.875 in x 9.00 in
Height
9 in
Length
7.5 in
Weight
2.75 lb
Width
2.875 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Cable Insulation Diameter Range
0.760 - 1.135
Solid or Compacted Conductor
1/0
Stranded or Compressed Conductor
#1
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Connector Type
Bi-Metal
With Seal Kit
No
With Test Point
No
Pallet Quantity
240
Standard Package
20