Brand: Hubbell Power Systems
Catalog ID: 215LEJ44
Catalog Number
215LEJ44
Connector Type
Bi-Metal
EU RoHS Indicator
No
Integral Seal
Yes
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359520726
With Seal Kit
No
With Test Point
No
Cable Insulation Diameter Maximum
0.905 in
Cable Insulation Diameter Minimum
0.635 in
Dimensions
13.00 in x 9.00 in x 4.00 in
Height
4 in
Length
13 in
Weight
2.9 lb
Width
9 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Cable Insulation Diameter Range
0.635 - 0.905
Solid or Compacted Conductor
1/0
Stranded or Compressed Conductor
#1
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
240
Standard Package
20