
Brand: Hubbell Power Systems
Catalog ID: 228LE45T
Catalog Number
228LE45T
Connector Type
Bi-Metal
Integral Seal
No
Material Type
Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359604822
With Seal Kit
No
With Test Point
Yes
Cable Insulation Diameter Maximum
1.14 in
Cable Insulation Diameter Minimum
0.8 in
Dimensions
7.50 in x 2.75 in x 9.00 in
Height
9 in
Length
7.5 in
Weight
3 lb
Width
2.75 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
200 A
kV Class
25/28 kV
Cable Insulation Diameter Range
0.800 - 1.140
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
Connector Type
Bi-Metal
With Seal Kit
No
With Test Point
Yes
Pallet Quantity
240
Standard Package
20