

Brand: Chance
Catalog ID: BP3L1C
Chance Type BP3 Switches are an economical way to bypass pole mounted distribution reclosers so periodic maintenance can be conducted without interrupting service. The BP3 switches are 3 Pull Operation units that can be offered in either single phase or three phase units. They are rated either 600A or 900A with Voltages Classes of 15, 27 and 38kV with Insulation levels 110kV, 125kV or 150kV BIL. By operating the blades in proper sequence, the recloser is bypassed and isolated from the distribution system. They can be mounted on Cross Arms or directly to the pole via the Pole Mount Bracket Option. They can be configured for either Right Hand or Left Hand opening and either Angled or Non Angled Bypass Blades. Type BP3 switches are not to be used to isolate Voltage Regulators as they have no way to effectively interrupt the circulating current in the regulator windings. Chance: The Brand and Quality You Can Trust!!
Blade Type
Solid Copper (two blade truss-member)
Cantilever Bending Strength - Routine
1,200 Lbs (5.34 kN)
Catalog Number
BP3L1C
Color - Insulator
Dark Gray
Contact
Silver
Insulator Type
N/A
Material - Base
Galvanized Steel per ASTM A153
Material Type
Non-Standard
Product Type
BP3
Tension Range
5000 lb
Torsional Strength
3,000 in Lbs (339 N-M)
UPC
096359588092
Depth
14.375 in
Height
21.125 in
Weight
120 lb
Width
23.25 in
Arc Distance - Dry
7.1" (180.3mm)
BIL
110 kV
Creep and Leakage Distance
17.2" (436.9mm)
Current Overload - 8hr Emergency
1080 A
Reference Voltage Limit - Minimum
14.4kV
Temperature Rise - Max. at 600A
33° C
Voltage - Maximum
15 kV
Withstand Current - Short Time (1 sec)
25kA, symmetrical
Withstand Current - Short Time (10 cycles)
65kA peak
Contact
Silver
Industry Standard(s)
All Applicable ANSI/IEEE Standards
Cantilever Bending Strength - Routine
1,200 Lbs (5.34 kN)
Tension Range
5000 lb
Torsional Strength
3,000 in Lbs (339 N-M)
Standard Package
1