HUBBELL POWER SYSTEMS
Image of BP3L2B LH Opening, 25kV, 125kV BIL, 600A Bypass Switch with Backstrap
Image of BP3L2B LH Opening, 25kV, 125kV BIL, 600A Bypass Switch with Backstrap

LH Opening, 25kV, 125kV BIL, 600A Bypass Switch with Backstrap

Brand: Chance

Catalog ID: BP3L2B

Lefthand Opening, 25kV, 125kV LIW, 600A Bypass Switch with Backstrap.

Chance Type BP3 Switches are an economical way to bypass pole mounted distribution reclosers so periodic maintenance can be conducted without interrupting service. The BP3 switches are 3 Pull Operation units that can be offered in either single phase or three phase units. They are rated either 600A or 900A with Voltages Classes of 15, 27 and 38kV with Insulation levels 110kV, 125kV or 150kV BIL. By operating the blades in proper sequence, the recloser is bypassed and isolated from the distribution system. They can be mounted on Cross Arms or directly to the pole via the Pole Mount Bracket Option. They can be configured for either Right Hand or Left Hand opening and either Angled or Non Angled Bypass Blades. Type BP3 switches are not to be used to isolate Voltage Regulators as they have no way to effectively interrupt the circulating current in the regulator windings. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 and 38kV ratings
  • 110, 125 and 150kV BIL ratings
  • 600A and 900A ratings
  • ESP Polymer 2.25ā€ Bolt Circle Insulator Assemblies
  • Right Hand and Left Hand opening Options
  • Non-Angled and Angled Bypass Blade Options
  • Cross arm or Pole Mount Options
  • 3 Phase on 100ā€ or 124ā€ Cross Arms in Steel or Fiberglass
  • Dimensions provided below are installed dimensions

General

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

1,000 Lbs (4.45kN)

Catalog Number

BP3L2B

Color - Insulator

Dark Gray

Contact

Silver

Insulator Type

N/A

Material - Base

Galvanized Steel per ASTM A153

Material Type

Non-Standard

Product Type

BP3

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

UPC

096359387381

Dimensions

Depth

15.375 in

Height

24.25 in

Weight

120 lb

Width

26.375 in

Electrical Ratings

Arc Distance - Dry

8.1" (205.7mm)

BIL

125 kV

Creep and Leakage Distance

21.9" (556.3mm)

Current Overload - 8hr Emergency

1080 A

Reference Voltage Limit - Minimum

25kV

Temperature Rise - Max. at 600A

33° C

Voltage - Maximum

29 kV

Withstand Current - Short Time (1 sec)

25kA, symmetrical

Withstand Current - Short Time (10 cycles)

65kA peak

Conductor Related

Contact

Silver

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Force Related

Cantilever Bending Strength - Routine

1,000 Lbs (4.45kN)

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

Logistics

Standard Package

1