HUBBELL POWER SYSTEMS
15.5 kV, 110 kV BIL, 600 A, Porcelain (2 1/4" Bolt Circle) insulation, M3 Switch
Image of M3D62AC 15.5 kV, 110 kV BIL, 600 A, Porcelain (2 1/4" Bolt Circle) insulation, M3 Switch
*Representative image
Image of M3D62AC 15.5 kV, 110 kV BIL, 600 A, Porcelain (2 1/4" Bolt Circle) insulation, M3 Switch

15.5 kV, 110 kV BIL, 600 A, Porcelain (2 1/4" Bolt Circle) insulation, M3 Switch

Brand: Chance

Catalog ID: M3D62AC

14.4kV, 110kV, 600 A, Single-Phase Hookstick Disconnect Switch, 10" carriage bolts, captive hardware.

Chance Type M3 Disconnect Switches are Single Phase Hook Stick operated units ideal for manual switching up to 38kV 200kV BIL. They are rated either 900A or 600A and are suitable for application on overhead lines or station applications as they can be sourced either with serrated or smooth backstraps for cross arm mounting or station mounting. All M3 disconnects include load break hooks for use with a portable load break tool. These also serve as a blade closing guide. Each switch has silver plated contract areas for smooth current transfer and a positve latching blade mechanism to prevent unwanted opening during surges. Each pull ring has a pry out lever which helps opeing under ice conditions. The Chance M3 units are available with porcelain or ESP Enhanced Silicone Polymer insulating material. Each M3 is tested and manufactured in complete compliance with IEEE C37.30.1 Standard. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 & 38kV Voltage Classes
  • 110, 125, 150, 200kV BIL Insulation Levels
  • 600A & 900A Current Ratings
  • Porcelain and ESP Polymer Insulator Assemblies with 2.25ā€ Bolt Circles
  • Distribution Base, Serrated Slots
  • Load Break Option Available
  • Dimensions provided below are installed dimensions

General

Base Type

Distribution Base, Serrated Slots

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Catalog Number

M3D62AC

Color - Insulator

Sky Gray

Contact

Silver

Description - Captive Hardware

Consist of 4 each: 1/2" 13 Stainless Steel Splined Bolt, 1/2" Lockwasher and Bronze Nut

Insulator Type

Porcelain (2 1/4" Bolt Circle)

Material - Base

Galvanized Steel per ASTM A153

Material Type

Non-Standard

Product Type

M3D Switch

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

UPC

096359471332

Dimensions

Bolt Length

10 in

Depth

12 in

Height

24 in

Weight

29.4 lb

Width

5.8 in

Electrical Ratings

Arc Distance - Dry

6" (152.4mm)

BIL

110 kV

Creep and Leakage Distance

10.5" (266.7mm)

Current Overload - 8hr Emergency

1080 A

Current Rating

600 A

Dead-Ending Rating - Working Load

8,000 Lbs

Reference Voltage Limit - Minimum

14.4kV

Temperature Rise - Max. at 600A

28°C

Voltage - Maximum

15.5 kV

Withstand Current - Short Time (10 cycles)

40kA, asymmetrical

Withstand Current - Short Time (2 sec)

25kA, symmetrical

Conductor Related

Contact

Silver

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Force Related

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

Configuration

Base Type

Distribution Base, Serrated Slots

Withstand Current - Short Time (3 sec)

16kA, symmetrical

Logistics

Pallet Quantity

42

Standard Package

1