
Brand: Chance
Catalog ID: M3S96L
Chance Type M3S Station Class Disconnect Switches are Single Phase Hook Stick operated units ideal for manual switching up to 27kV 150kV BIL. They are rated either 900A or 600A and are suitable for station applications. All M3S disconnects include load break hooks for use with a portable load break tool. These also serve as a blade closing guide. Each switch has silver plated contact areas for smooth current transfer and a positve latching blade mechanism to prevent unwanted opening during surges. Each pull ring has a pry out lever which helps opening under ice conditions. The Chance M3S units are available with 3" Bolt Circle, TR Rated porcelain, ESP or Cycloaliphatic insulating materials. Each M3 is tested and manufactured in complete compliance with IEEE C37.30.1 Standard. Chance: The Brand and Quality You Can Trust!!
Blade Type
Solid Copper (two blade truss-member)
Catalog Number
M3S96L
Color - Insulator
Sky Gray
Contact
Silver
Insulator Type
Cycloaliphatic Polymer (3" Bolt Circle)
Material - Base
Galvanized Steel per ASTM A153
Material Type
Non-Standard
UPC
096359645757
Depth
16.3 in
Height
27 in
Weight
54 lb
Width
8.75 in
BIL
110 kV
Creep and Leakage Distance
18.4" (467mm)
Current Overload - 8hr Emergency
1080 A
Current Rating
900 A
Dead-Ending Rating - Working Load
8,000 Lbs
Reference Voltage Limit - Minimum
14.4kV
Temperature Rise - Max. at 600A
42°C
Voltage - Maximum
15.5 kV
Withstand Current - Short Time (10 cycles)
40kA, asymmetrical
Withstand Current - Short Time (2 sec)
25kA, symmetrical
Contact
Silver
Industry Standard(s)
All Applicable ANSI/IEEE Standards
Withstand Current - Short Time (3 sec)
16kA, symmetrical
Pallet Quantity
12
Standard Package
1