HUBBELL POWER SYSTEMS
Image of CP720114LX 15 kV, 110 kV BIL, Type C Linkbreak Polymer Cutout w/100A 16kAIC fuseholder
Image of CP720114LX 15 kV, 110 kV BIL, Type C Linkbreak Polymer Cutout w/100A 16kAIC fuseholder
play
play

15 kV, 110 kV BIL, Type C Linkbreak Polymer Cutout w/100A 16kAIC fuseholder

Brand:

Chance

Catalog ID:

CP720114LX

15 kV, 110 kV BIL, Linkbreak Type C Polymer Cutout with a 100A, 16kAIC fuseholder, large eyebolt connector and an extended NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Polymer Link Break Cutouts. Chance Type C Polymer Link Break Cutouts are available for application on system voltages up to 22/36.4kV 170kV BIL. Chance Type C Polymer Link Break Cutouts can only be fused up to 100A and use Universal Style fuse links with no more than 1 inch elongation so Coordination with other devices is easily achievable. Chance Type C Polymer Link Break cutouts use the same cutout mounting as our Standard Style cutouts and so the mountings are interchangeable with the cutout mountings from S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class. Chance Type C Polymer Link Break fuse holders use ESP Enhanced Silicone Polymer as insulating material and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • TDG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings

Product details

General

Bracket Type

Extended NEMA "B" for crossarm

Catalog Number

CP720114LX

Description - Replacement Fuse Holder

T720-114T

Type

Cutout

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

12.6" (319mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A - removable buttonhead fuse link only

Reference Voltage Limit - Minimum

Thru 14.4kV

Temperature Rise - Max. at 300A

38° C

Voltage - Maximum

15 kV

Voltage - Radio Interference

Ambient

Voltage Rating

15 kV

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience