
Brand: Chance
Catalog ID: C73DL112PB
Protect your distribution system or other items such as transformers and capacitor banks from over current as well as over voltage with Chance Type C Cutout Arrester Combinations. Chance Type C Combo Units are available in Standard, Link Break and Load Break Styles and use Ohio Brass Arresters in Normal, Heavy or Riser Pole Duty Ratings. Chance Type C Combo Units are available for application on system voltages up to 36kV and 170kV BIL. The electrical ratings for the Cutout portion of the Combo unit would be the same as our Standard, Link Break and Load Break Styles. Chance Type C Combo Units provide the End User with a "clearance" advantage as both the cutout and arrester are on the same NEMA Cross Arm Bracket. This also provides Ease of Installation Advantage as each unit is shipped with the cutout and arrester assembled on the Cross Arm Bracket. Chance: The Brand and Quality You Can Trust!!
Bracket Type
NEMA "B" Heavy Duty for crossarm
Catalog Number
C73DL112PB
Description - Replacement Fuse Holder
T730-112T
EU RoHS Indicator
No
Material Type
Non-Standard
Type
Cutout
UPC
096359030737
Dimensions
32.500 in x 21.250 in x 5.500 in
Height
5.5 in
Length
32.5 in
Weight
29.723 lb
Width
21.25 in
BIL
110 kV
Creep and Leakage Distance
8.7" (220mm)
Current Rating
100 A
Fuselink Current Range
1A to 100A
Reference Voltage Limit - Minimum
Thru 14.4kV
Temperature Rise - Max. at 300A
39° C
Voltage - Maximum
15 kV
Voltage - Radio Interference
Ambient @ 9.41kV
Voltage Rating
15 kV
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bracket Type
NEMA "B" Heavy Duty for crossarm
Pallet Quantity
18
Standard Package
1