HUBBELL POWER SYSTEMS
Image of M100KA23 100 A, Type K (ANSI) fuselinks, 23" Length, Removable Head
Image of M100KA23 100 A, Type K (ANSI) fuselinks, 23" Length, Removable Head

100 A, Type K (ANSI) fuselinks, 23" Length, Removable Head

Brand:

Chance

Catalog ID:

M100KA23

100 amp, Type K (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

Chance Type K Universal Style Fuse Links are manufactured in complete accordance with ANSI/IEEE C37 Standards and assure system protection because they are precision manufactured. Chance Type K Fuse Links have a Fast Speed rating per the C37.42 Standard and thus are suitable for Capacitor Bank Protection. Each link comes in a protective plastic bag for all weather protection and to facilitate easy opening. Chance Type K fuse links are designed to carry 150% of their rated current for special loading conditions. They are available in Current Ratings thru 200A and in 23", 26" and 31" overall lengths in both Solid and Removable Head designs. The Time Current Characteristic Curves are standard in most commercially available System Coordination Software and also availabable in Excel "numerical" format. Each fuse link is tested to 20 lbs, twice the requirement per the ANSI/IEEE C37.42 Standard. The 140A and 200A fuse links are also aviable with Twin Pigtail styles for Ease of Installation. Note: Chance Type K fuse links are only manufactured in the Preferred Current Ratings per the C37 Standard. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.42 - 2016
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

Product details

General

Catalog Number

M100KA23

Fuse Head Style

Removable

Fuselink Type

Type K (ANSI)

Required Cutout Fuse holder

100 Amp (Do not use in a 200 amp fuseholder.)

Type

Fuselinks

UPC

096359042976

Dimensions

Dimensions

23 in x 0.75 in x 0.75 in

Height

0.75 in

Length

23 in

Length - Fuselink

23" (584.2mm)

Weight

0.235 lb

Width

0.75 in

Electrical Ratings

Amperage Rating

100 A

Logistics

Pallet Quantity

4800

Standard Package

10