140 A, Type K (ANSI) fuselinks, 23" Length, Solid Head

Brand:

Chance

Catalog ID:

M140K23

140 amp, Type K (ANSI) Cutout fuselink with a 23" (584.2mm) pigtail.

  • Fully Compliant with ANSI/IEEE C37.42 - 2016
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

Product details

General

Fuse Head Style
Solid
Fuselink Type
Type K (ANSI)
Required Cutout Fuse holder
200 Amp (Do not use in a 100 amp fuseholder.)
Type
Fuselinks
UPC
096359043355

Dimensions

Length - Fuselink
23" (584.2mm)
Weight
0.892 lb

Electrical Ratings

Amperage Rating
140 A

Logistics

Pallet Quantity
2400
Standard Package
5