text.skipToContent text.skipToNavigation

10 A, Type QH Fuselinks, 23" Length, Solid Head

By CHANCE Utility 

Catalog ID: M10QH23

By CHANCE Utility
Catalog ID:  M10QH23
10 amp, Type QH Cutout fuselink with a 23" (584.2mm) pigtail.
  • Comparable to Cooper/Kearney Type QA fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

More Options

Product Details

General

Fuse Head Style Solid
Fuselink Type Type QH
Required Cutout Fuseholder 100 Amp (Do not use in a 200 amp fuseholder.)
Type Fuselinks
UPC 096359631828

Dimensions

Length - Fuselink 23" (584.2mm)

Electrical Ratings

Amperage Rating 10 A

Logistics

Pallet Quantity 4800
Standard Package 10

Resources and Downloads