HUBBELL POWER SYSTEMS
Lighting Control Relays_Mix

2 Pole, 100/30 Amp Relay

Brand: Trinetics

Catalog ID: SERV PT-II 240/480V 100A AL E

Lighting Distribution Panel boards with Relay Control.  Powered from 240/480,100 Amp Main Breaker, 2-pole, NO contacts, 240V coil.  Bank of 4-30 amp breakers for the lighting load circuits. HOA, control circuit arresters, in a weather proof case. Connects points for external photo control.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

Available in electromagnetic or mercury tube configurations, these special order relays are variations of time proven designs. If you have a unique load, wiring or case requirement, contact Trinetics to find a relay that meets your specific lighting control need.

General

Catalog Number

SERV PT-II 240/480V 100A AL E

Circuit Protection

C.B.

Contact

Air

Contact Configuration

N.O.

Electrical Ratings

Amperage Rating

100/30 A

Circuit Protection

C.B.

Coil Voltage

240V

Voltage Rating

240/480 V

Conductor Related

Contact

Air

Number Of Poles

2