HUBBELL POWER SYSTEMS
Lighting Control Relays_Mix
Lighting Control Relays_Mix

2 Pole, 100/30 Amp Relay

Brand: Trinetics

Catalog ID: 33158201

Internal mechanism assembly only for the 240/480 Serv Pt II, 33153701 (without enclosure).

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

Available in electromagnetic or mercury tube configurations, these special order relays are variations of time proven designs. If you have a unique load, wiring or case requirement, contact Trinetics to find a relay that meets your specific lighting control need.

Product details

General

Catalog Number

33158201

Circuit Protection

C.B.

Contact

Air

Contact Configuration

N.O.

Number Of Poles

2

Electrical Ratings

Amperage Rating

100/30 A

Coil Voltage

240V

Voltage Rating

240/480 V

Resources and downloads

Specifications