HUBBELL POWER SYSTEMS
Lighting Control Relays_Mix

2 Pole, 30 Amp Relay

Brand: Trinetics

Catalog ID: SERV PT-I 120-240V 30A

120/240, 2-pole, NO contacts, 120V coil with 2-30 amp load breakers. HOA, control circuit arresters, connections for remote photo cell, in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

Available in electromagnetic or mercury tube configurations, these special order relays are variations of time proven designs. If you have a unique load, wiring or case requirement, contact Trinetics to find a relay that meets your specific lighting control need.

General

Catalog Number

SERV PT-I 120-240V 30A

Circuit Protection

C.B.

Contact Configuration

N.O.

Material

Cast Aluminum

Number Of Poles

2

Size

17-1/4 x 11-7/16 x 8-1/4

Dimensions

Size

17-1/4 x 11-7/16 x 8-1/4

Electrical Ratings

Amperage Rating

30 A

Circuit Protection

C.B.

Coil Voltage

120V

Voltage Rating

120/240 V

Configuration

Number Of Poles

2