HUBBELL POWER SYSTEMS
HUS_ID_BC16003_PRODIMAGE
* Representative image
HUS_ID_BC16003_PRODIMAGE

Bushing Cover - #5 Small - 1.80"

Brand:

Reliaguard

Catalog ID:

BC16003

Bushing Cover - #5 Small - 1.80"

Small bushing cover desinged to protect smaller insulators with small lead conneton terminals, such as distribution transformer bushings and lightning arresters.

  • Overlapping fingers to prevent animals from using gaps to store food or nesting materials
  • Design that mounts under the first skirt
  • Lineman friendly loop latches
  • Optional push pin closure for permanent installation

Product details

General

Application

Protective guard for most overhead transformer bushings

Catalog Number

BC16003

Color

Grey

Material - Body

Reliatanium

Product Category

Wildlife Protectors

UPC

096359747529

Dimensions

Diameter

5.25 in

Dimensions

7.60 in x 5.20 in x 6.50 in

Height

6.5 in

Length

7.6 in

Weight

0.54 lb

Width

5.2 in

Logistics

Pallet Quantity

288