
Brand: Reliaguard
Catalog ID: CO10007
Universal distribution cutout cover design to protect most porcelain and polymer standard cutouts.
Application
Protective guard for many fused cut-outs
Catalog Number
CO10007
Color
Grey
Material - Body
Reliatanium
Product Category
Wildlife Protectors
UPC
096359736172
Dimensions
11.79 in x 9.44 in x 8.29 in
Height
8.29 in
Length
11.79 in
Weight
0.85 lb
Width
9.44 in
Carton Quantity
24
Pallet Quantity
96